Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-42 Waveguide Electromechanical Relay SPDT/DPDT Latching Switch, K Band 26.5 GHz, 800 Watts, UG-595/U Square Cover, 28V, TTL Logic

Product ID: PEWGS6005

Pricing

QuantityPrice
1-4$5,370.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-42
Flange Size Flange Type Flange GroupUG-595/U Square Cover Grooved Flange
Frequency BandK band
Minimum Frequency18 GHz
Maximum Frequency26.5 GHz
Impedance50 Ohms
Maximum VSWR1.1:1
Switch DesignSPDT DPDT
Switching ActionBreak Before Make
Actuator TypeLatching Actuator
Additional Actuator Feature 1TTL Logic
Additional Actuator Feature 2Self Cut Off
Additional Actuator Feature 3Window Indicator
Additional Actuator Feature 4Manual Override

Description