WR-42 Waveguide Electromechanical Relay SPDT/DPDT Latching Switch, K Band 26.5 GHz, 800 Watts, UG-595/U Square Cover, 28V, Self Cut Off

Product ID: PEWGS6004

Pricing

QuantityPrice
1-4$1,680.00
5-9$1,612.80
10-24$1,545.60
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 7
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-42
Flange Size Flange Type Flange GroupUG-595/U Square Cover Grooved Flange
Frequency BandK band
Minimum Frequency18 GHz
Maximum Frequency26.5 GHz
Impedance50 Ohms
Maximum VSWR1.1:1
Switch DesignSPDT DPDT
Switching ActionBreak Before Make
Actuator TypeLatching Actuator
Additional Actuator Feature 1Self Cut Off
Additional Actuator Feature 2Window Indicator
Additional Actuator Feature 3Manual Override

Description