WR42 waveguide electromechanical relay switch PEWGS6006 is part of Pasternack’s international ISO 9001:2008 certified facility same-day shipping program. Manufactured as SPDT and interchangeable DPDT settings, WR42 electromechanical waveguides are relay switches with latching actuators. Pasternack innovative SPDT/DPDT WR42 chem film-plated electromechanical switches are always in stock and have a 800 Watt maximum input power rating with a 25.3 KW peak power rating. 800 watts latching aluminum waveguide relay switch PEWGS6006 can operate in the ultra-wide K band frequency range of 18 GHz to 26.5 GHz. 26.5 GHz max WR42 800 watt waveguide electromechanical relay switch that has a typical actuating voltage of 12V is sold by Pasternack who has been in business since 1972. Electromechanical relay 12V 800 W max power K band waveguide has high UG-595/U Square Cover grooved flanges ports.
These WR42 26.5 GHz aluminum body waveguide relay switches plated in chem film produce a maximum actuating current of 471 mA at a 12 V nominal operating voltage. 471 mA 800 W waveguide electromechanical latching relay switch PEWGS6006 by Pasternack has an operating range of 10 V to 20 V. The patented motor drive housings for PEWGS6006 K band electromechanical relay switches at 12 V with control self-cut-off latching actuators support a removable cover for manual override and a window indicator for the position indicator. Our 800 W max input power 10 V to 20 V waveguide relay switch PEWGS6006 with UG-595/U Square Cover flanges has an impressive impedance of 50 Ohms. Pasternack WR42 SPDT/DPDT waveguide relay switch that requires a +12 Vdc nominal bias voltage has a -40°C to 85°C operating temperature range.
26.5 GHz aluminum waveguide electromechanical relay switch with 50 Ohms impedance can function under 30psig maximum operating pressure and is fitted with a fully weatherized package of 0-100% humidity. PEWGS6006 Electromechanical WR42 latching waveguide switch by Pasternack is a tough aluminum waveguide component that has 250,000k cycles minimum of cold switching mechanical life. K band Pasternack SPDT/DPDT Square Cover UG-595/U flanged waveguide relay switch with 1.065 lbs of weight, is 2.11 in. wide, 4.1 in. long, and 2.11 in. high. WR42 12 Vdc 471 mA 18 GHz to 26.5 GHz electromechanical relay switch with maximum 1.1:1 VSWR (voltage standing wave ratio) has Pasternack’s expert technical support always at hand. CAD drawings with dimensions and specs on a downloadable PEWGS6006 PDF datasheet are available on the product page for this WR42 800 W 26.5 GHz waveguide electromechanical relay switch with Square Cover UG-595/U flanges.
Industry-leading electromechanical negative common polarity K band latching waveguide that can function under 30psig and temperatures up to 85°C, ships to anywhere globally available the same day. Pasternack’s 1.1:1 VSWR WR42 waveguide relay actuating switch has a quick-connect circular dc connector with mate providing 0.15 dB maximum insertion loss and in-stock consistently for your convenience. Electronic warfare and countermeasures, microwave radio, VSAT, space systems, are just a few of the important applications that these Pasternack PEWGS6006 800 kW WR42 26.5 GHz K band waveguides chem films are used in. Ordering is easy, just go online or call our knowledgeable sales team by phone and get this WR42 SPDT/DPDT latching switch with 0.15 dB insertion loss and 60 dB of minimum isolation. To summarize, the quality and availability of Pasternack WR42 break before make waveguide electromechanical latching relay switch with 54,000,000 ns typical switching speed.