WR-42 Waveguide Antenna, 18 GHz to 26.5 GHz Frequency Range, 15 dBi Gain, UG-597/U Flange

Product ID: PEWAN042-15

Pricing

QuantityPrice
1-4$989.00
5-9$969.22
10-24$949.44
25-99$929.66
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 14
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-42
Frequency, Min18 GHz
Frequency, Max26.5 GHz
Beam Width V31
Beam Width H32

Description

WR-42 Waveguide Antenna, 18 GHz to 26.5 GHz Frequency Range, 15 dBi Gain, UG-597/U Flange

PEWAN042-15 WR-42 gain horn antenna is also known as a waveguide horn. This WR-42 gain horn antenna has a 15 dB nominal gain and a square cover flange. Our 15 dB WR-42 horn antenna has a minimum frequency of 18 GHz and a maximum frequency of 26.5 GHz.

WR42 gain horn waveguide antenna PEWAN042-15 has a vertical beam width of 31 and horizontal of 32 degrees at 3 dB. This WR-42 gain horn antenna with 15 dB is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR42 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.