Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-42 Waveguide Standard Gain Horn Antenna Operating From 18 GHz to 26.5 GHz With a Nominal 20 dBi Gain With UG-597/U Square Cover Flange

Product ID: PE9852B-20

Pricing

QuantityPrice
1-4$1,750.00
5-9$1,680.00
10-24$1,610.00
25-99$1,540.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-42
Frequency, Min18 GHz
Frequency, Max26.5 GHz

Description