Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-42 Waveguide Antenna, 18 GHz to 26.5 GHz Frequency Range, 20 dBi Gain, UG-597/U Flange

Product ID: PEWAN042-20

Pricing

QuantityPrice
1-4$1,820.00
5-9$1,783.60
10-24$1,747.20
25-99$1,710.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 12
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-42
Frequency, Min18 GHz
Frequency, Max26.5 GHz
Beam Width V17.3
Beam Width H17.5

Description