WR-42 Waveguide Antenna, 18 GHz to 26.5 GHz Frequency Range, 20 dBi Gain, UG-597/U Flange with Pre-Installed L mount
Product ID:
PE2WAN042-20
Pricing
| Quantity | Price |
| 1-9 | $2,120.00 |
| 10-24 | $2,035.20 |
| 25-99 | $1,950.40 |
| 100-249 | $1,865.60 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications. |
| Waveguide Size |
WR-42 |
| Frequency, Min |
18 GHz |
| Frequency, Max |
26.5 GHz |
| Beam Width V |
17.5 |
| Beam Width H |
17.3 |
Description
WR-42 Waveguide Antenna, 18 GHz to 26.5 GHz Frequency Range, 20 dBi Gain, UG-597/U Flange with Pre-Installed L mount
The PE2WAN042-20 K Band standard gain horn antenna (also known as waveguide horn) from Pasternack has a nominal gain of 20 dBi. This WR-42 standard gain horn has a UG-597/U type flange and pre-installed L mount. The Pasternack 20 dBi WR-42 horn antenna operates from 18 GHz to 26.5 GHz. The WR-42 PE2WAN042-20 waveguide horn is powder coated aluminum for added protection and corrosion resistance. It is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack.
Waveguide standard gain horn antennas are used in a wide variety of applications due to their high power handling capability, low loss, high directivity, and near constant electrical performance. Pasternack’s WR-42 standard gain horns are available in 10, 15 and 20 dBi models with pyramidal shape and rectangular input. Our WR-42 standard gain horn antennas can ship worldwide the same day as it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table