In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-42 Waveguide Standard Gain Horn Antenna Operating From 18 GHz to 26.5 GHz With a Nominal 25 dBi Gain With UG-597/U Square Cover Flange

Product ID: PE9852B-25

Pricing

QuantityPrice
1-4$1,780.00
5-9$1,708.80
10-24$1,637.60
25-99$1,566.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-42
Frequency, Min18 GHz
Frequency, Max26.5 GHz
Beam Width V8
Beam Width H8

Description