WR-42 Waveguide H-Bend with UG-595/U Flange Operating from 18 GHz to 26.5 GHz
Product ID:
PEW42B100
Pricing
| Quantity | Price |
| 1-9 | $615.99 |
| 10-24 | $591.35 |
| 25-99 | $566.71 |
| 100-249 | $542.07 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 8

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Type of Bend | H-Bend |
| Waveguide Size 1 | WR-42 |
| Flange Size 1 | UG-595/U |
| Waveguide Size 2 | WR-42 |
| Flange Size 2 | UG-595/U |
| Frequency, Min | 18 GHz |
| Frequency, Max | 26.5 GHz |
Description
WR-42 Waveguide H-Bend with UG-595/U Flange Operating from 18 GHz to 26.5 GHz
PEW42B100 is a WR-42 waveguide bend that is a H-Bend type with a UG-595/U flange. Our WR-42 waveguide bend has a minimum frequency of 18 GHz and a maximum frequency of 26.5 GHz.
WR42 waveguide bend PEW42B100 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This WR42 H-Bend waveguide with UG-595/U flange can ship worldwide the same day as it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table