Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-42 Waveguide Shim, Square UG-Cover Flange Configuration, Frequency Range: 17.6 GHz to 26.7 GHz, 2 mm Thick Brass Construction

Product ID: PEW42FS2

Pricing

QuantityPrice
1-24$211.99
25-49$201.39
50-99$190.79
100-249$182.31
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 12
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-42
Flange DesignationUG
Flange TypeSquare Cover
Min Freq (GHz)17.6 GHz
Max Freq (GHz)26.7 GHz
MaterialBrass
Body FinishGold Plating

Description