We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-42 Standard Gain Horn with 10 dBi gain, End Launch 2.92mm Female connector, with Pre-Installed L Mount

Product ID: PE2WAN042-10ELKF

Pricing

QuantityPrice
1-9$2,470.00
10-24$2,371.20
25-99$2,272.40
100-249$2,173.60
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-42
Gain Min 10
Beam Width, 3dB V 52.1
Beam Width, 3dB H 51.6
Frequency, Min 18 GHz
Frequency, Max 26.5 GHz

Description

WR-42 Standard Gain Horn with 10 dBi gain, End Launch 2.92mm Female connector, with Pre-Installed L Mount

The PE2WAN042-10ELKF standard gain horn antenna with pre-installed L mount (also known as waveguide horn) from Pasternack is part of our comprehensive selection of waveguide antennas. This standard gain horn is mated with a WR-42 to 2.92mm female end launch waveguide to coaxial adapter and operates from 18 GHz to 26.5 GHz. Our PE2WAN042-10ELKF standard gain horn antenna with pre-installed L mount has a nominal gain of 10 dBi with a Horizontal and Vertical HPBW (Half Power Beam Width) of 52.1 dB and 51.6 dB respectively. Pasternack’s 2.92mm female end launch to WR-42 standard gain horns are available in 10, 15 and 20 dBi models with pyramidal shape and connectorized input. Waveguide antennas, such as the PE2WAN042-10ELKF are used in a wide variety of applications due to the high-power handling capability, low loss, high directivity, and near constant electrical performance. Our WR-42 waveguide antennas with 2.92mm female end launch interface is part of over 40,000 RF, microwave and millimeter wave components from Pasternack available worldwide and ship same day.