In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-42 Standard Gain Horn with 10 dBi Gain, 2.92mm Female Connector with Weather Resistant Radome Cover

Product ID: PE3WAN042-10KF

Pricing

QuantityPrice
1-4$2,268.00
5-9$2,222.64
10-24$2,177.28
25-99$2,131.92
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-42
Gain Min10
Beam Width, 3dB V51.6
Beam Width, 3dB H52.1
Frequency, Min18 GHz
Frequency, Max26.5 GHz

Description