Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-42 Waveguide Standard Gain Horn Antenna Operating from 18 GHz to 26.5 GHz with a Nominal 15 dB Gain 2.92mm Female Input

Product ID: PE9852B/2F-15

Pricing

QuantityPrice
1-4$2,630.00
5-9$2,524.80
10-24$2,419.60
25-99$2,314.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 16
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-42
Gain Min15
Beam Width, 3dB V31.5
Beam Width, 3dB H31.3
Frequency, Min18 GHz
Frequency, Max26.5 GHz

Description