In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-42 Standard Gain Horn with 20 dBi gain, 2.92mm Female connector

Product ID: PEWAN042-20KF

Pricing

QuantityPrice
1-4$2,060.00
5-9$1,977.60
10-24$1,895.20
25-99$1,812.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-42
Gain Min20
Beam Width, 3dB V17.3
Beam Width, 3dB H17.5
Frequency, Min18 GHz
Frequency, Max26.5 GHz

Description