In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-42 Waveguide Standard Gain Horn Antenna Operating from 18 GHz to 26.5 GHz with a Nominal 30 dB Gain 2.92mm Female Input

Product ID: PE9852B-2F-30

Pricing

QuantityPrice
1-4$2,295.00
5-9$2,249.10
10-24$2,203.20
25-99$2,157.30
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-42
Gain Min30
Beam Width, 3dB V5
Beam Width, 3dB H5
Frequency, Min18 GHz
Frequency, Max26.5 GHz

Description