Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-430 90 Degree Waveguide Right Hand Twist With a UG Cover and Grooved Flanges Operating From 1.72 GHz to 2.61 GHz

Product ID: PEW430TW001

Pricing

QuantityPrice
1-4$1,260.00
5-9$1,209.60
10-24$1,159.20
25-99$1,108.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1WR-430
Flange Size 1UG Cover
Waveguide Size 2WR-430
Flange Size 2UG Grooved
Waveguide Angle90 Deg.
Waveguide Twist RotationRight-hand
Minimum Frequency1.72 GHz
Maximum Frequency2.61 GHz

Description