Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-430 Straight Waveguide Section 4 Inch Length, UG Cover and Grooved Flanges from 1.72 GHz to 2.61 GHz

Product ID: PEW430S001-4

Pricing

QuantityPrice
1-4$775.99
5-9$744.95
10-24$713.91
25-99$682.87
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1WR-430
Waveguide Size 2WR-430
Length4 inches
Frequency, Min1.72 GHz
Frequency, Max2.61 GHz
Flange Type 1UG Cover
Flange Type 2UG Grooved

Description