Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-430 Waveguide E-Bend with UG Cover and Grooved Flanges Operating from 1.72 GHz to 2.61 GHz

Product ID: PEW430B001

Pricing

QuantityPrice
1-4$1,540.00
5-9$1,478.40
10-24$1,416.80
25-99$1,355.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Type of BendE-Bend
Waveguide Size 1WR-430
Waveguide Size 2WR-430
Frequency, Min1.72 GHz
Frequency, Max2.61 GHz

Description