Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-430 Standard Gain Horn Antenna Operating From 1.7 GHz to 2.6 GHz, 10 dBi Nominal Gain, CPR-430F Flange

Product ID: PEWAN430-10

Pricing

QuantityPrice
1-4$2,630.00
5-9$2,577.40
10-24$2,524.80
25-99$2,472.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-430
Frequency, Min1.7 GHz
Frequency, Max2.6 GHz
Beam Width V51.6
Beam Width H52.1

Description