Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-430 Waveguide Antenna, 1.7 GHz to 2.6 GHz Frequency Range, 20 dBi Gain,

Product ID: PEWAN430-20

Pricing

QuantityPrice
1-4$6,070.00
5-9$5,948.60
10-24$5,827.20
25-99$5,705.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-430
Frequency, Min1.7 GHz
Frequency, Max2.6 GHz
Beam Width V17.3
Beam Width H17.5

Description