Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-430 Waveguide Shim, CPR-430F Flange Configuration, Frequency Range: 1.72 GHz to 2.61 GHz, 2 mm Thick Aluminum Construction

Product ID: PEW430FS5

Pricing

QuantityPrice
1-24$184.99
25-49$175.74
50-99$166.49
100-249$159.09
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-430
Flange TypeCPR-430F
Min Freq (GHz)1.72 GHz
Max Freq (GHz)2.61 GHz
MaterialAluminum
Body FinishChromate Conversion

Description