WR-430 Standard Gain Horn with 10 dBi gain, SMA Female Connector, Integrated Cage-Style Mount
Product ID:
PE1WAN430-10SF
Pricing
| Quantity | Price |
| 1-4 | $4,870.00 |
| 5-9 | $4,675.20 |
| 10-24 | $4,480.40 |
| 25-99 | $4,285.60 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications. |
| Waveguide Size | WR-430 |
| Gain Min | 10 |
| Beam Width, 3dB V | 52.1 |
| Beam Width, 3dB H | 51.6 |
| Frequency, Min | 1.7 GHz |
| Frequency, Max | 2.6 GHz |
Description
WR-430 Standard Gain Horn with 10 dBi gain, SMA Female Connector, Integrated Cage-Style Mount
The PE1WAN430-10SF standard gain horn antenna with integrated cage-style mount (also known as waveguide horn) from Pasternack is part of our comprehensive selection of waveguide antennas. The cage-style mount is a ruggedized aluminum mounting solution that integrates with test and measurement positioning systems, ensuring precise alignment and protection of the antenna. This standard gain horn is mated with a WR-430 to SMA Female waveguide to coaxial adapter and operates from 1.7 GHz to 2.6 GHz. Our PE1WAN430-10SF standard gain horn antenna with integrated cage-style mount has a nominal gain of 10 dBi with a Horizontal and Vertical HPBW (Half Power Beam Width) of 52.10 and 51.60 degrees respectively.
Pasternack's SMA Female to WR-430 standard gain horns are available in 10, 15 and 20 dBi models with pyramidal shape and connectorized input. Waveguide antennas, such as the PE1WAN430-10SF are used in a wide variety of applications due to the high-power handling capability, low loss, high directivity, and near constant electrical performance. Our WR-430 waveguide antennas with SMA Female interface is part of over 40,000 RF, microwave and millimeter wave components from Pasternack available worldwide and ship same day.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table