In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-430 Standard Gain Horn with 10 dBi Gain, N Female Connector with Weather Resistant Radome Cover

Product ID: PE3WAN430-10NF

Pricing

QuantityPrice
1-4$4,227.50
5-9$4,142.95
10-24$4,058.40
25-99$3,973.85
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-430
Gain Min10
Beam Width, 3dB V51.6
Beam Width, 3dB H52.1
Frequency, Min1.7 GHz
Frequency, Max2.6 GHz

Description