Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

WR-430 Standard Gain Horn with 10 dBi gain, SMA Female connector

Product ID: PEWAN430-10SF

Pricing

QuantityPrice
1-4$3,920.00
5-9$3,763.20
10-24$3,606.40
25-99$3,449.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-430
Gain Min10
Beam Width, 3dB V51.6
Beam Width, 3dB H52.1
Frequency, Min1.7 GHz
Frequency, Max2.6 GHz

Description