Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-430 Waveguide Standard Gain Horn Antenna Operating from 1.7 GHz to 2.6 GHz with a Nominal 15 dB Gain N Female Input

Product ID: PE9864B/NF-15

Pricing

QuantityPrice
1-4$5,980.00
5-9$5,740.80
10-24$5,501.60
25-99$5,262.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-430
Gain Min15
Frequency, Min1.7 GHz
Frequency, Max2.6 GHz

Description