Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-5 Straight Waveguide Section 3 Inch Length, UG-387/U-Mod Round Cover Flange from 140 GHz to 220 GHz

Product ID: PEW05S000-3

Pricing

QuantityPrice
1-9$898.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide Size 1WR-5
Flange Size 1UG-387/U-Mod
Waveguide Size 2WR-5
Flange Size 2UG-387/U-Mod
Length3 inches
Frequency, Min140 GHz
Frequency, Max220 GHz

Description

WR-5 Straight Waveguide Section 3 Inch Length, UG-387/U-Mod Round Cover Flange from 140 GHz to 220 GHz

PEW05S000-3 WR-5 waveguide section is straight and is 3 inches long. Our straight WR-5 waveguide section with UG-387/U-Mod flange has a minimum frequency of 140 GHz and a maximum frequency of 220 GHz.

WR-5 waveguide section PEW05S000-3 is part of over 40,000 RF, microwave and millimeter wave components.WR-5 straight waveguide section will ship same the day as it is purchased worldwide as with our other RF parts.