Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

WR-5 Waveguide Conical Gain Horn Antenna Operating from 140 GHz to 220 GHz with a Nominal 25 dBi Gain with UG-387/U Round Cover Flange

Product ID: PEWAN1068

Key Specifications

Key Specifications.
Waveguide SizeWR-5
Frequency, Min140 GHz
Frequency, Max220 GHz
Beam Width V9
Beam Width H10

Description