Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-5 Waveguide H-Bend with UG-383/U-Mod Flange Operating from 140 GHz to 220 GHz

Product ID: PEW5B0001

Pricing

QuantityPrice
1-9$642.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Type of BendH-Bend
Waveguide Size 1WR-5
Flange Size 1UG-383/U-Mod
Waveguide Size 2WR-5
Flange Size 2UG-383/U-Mod
Frequency, Min140 GHz
Frequency, Max220 GHz

Description

WR-5 Waveguide H-Bend with UG-383/U-Mod Flange Operating from 140 GHz to 220 GHz

PEW5B0001 is a WR-5 waveguide bend that is a H-Bend type with a UG-383/U-Mod flange. Our WR-5 waveguide bend has a minimum frequency of 140 GHz and a maximum frequency of 220 GHz.

WR-5 waveguide bend PEW5B0001 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This WR5 H-Bend waveguide with UG-383/U-Mod flange can ship worldwide the same day as it is purchased as with our other available RF parts.