We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-51 Standard Gain Horn Antenna Operating From 15 GHz to 22 GHz, 10 dBi Nominal Gain, square Flange

Product ID: PEWAN051-10

Pricing

QuantityPrice
1-4$1,290.00
5-9$1,264.20
10-24$1,238.40
25-99$1,212.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-51
Frequency, Min15 GHz
Frequency, Max22 GHz
Beam Width V52.1
Beam Width H51.6

Description

WR-51 Standard Gain Horn Antenna Operating From 15 GHz to 22 GHz, 10 dBi Nominal Gain, square Flange

PEWAN051-10 WR-51 gain horn antenna is also known as a waveguide horn. This WR-51 gain horn antenna has a 10 dB nominal gain and a square cover flange. Our 10 dB WR 51 horn antenna has a minimum frequency of 15 GHz and a maximum frequency of 22 GHz.

WR51 gain horn waveguide antenna PEWAN051-10 has a vertical beam width of 52.1 and horizontal of 51.6 degrees at 3 dB. This WR-51 gain horn antenna with 10 dB is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-51 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.