In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-51 Instrumentation Grade Straight Waveguide Section 12 Inch Length with UG Square Cover Flange Operating from 15 GHz to 22 GHz

Product ID: PE-W51S001-12

Pricing

QuantityPrice
1-9$221.99
10-24$213.11
25-99$204.23
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1WR-51
Waveguide Size 2WR-51
Length12 inches
Frequency, Min15 GHz
Frequency, Max22 GHz
Flange Type 1Square Cover
Flange Type 2Square Cover

Description