Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-51 Instrumentation Grade Straight Waveguide Section 9 Inch Length with UG Square Cover Flange Operating from 15 GHz to 22 GHz

Product ID: PE-W51S001-9

Pricing

QuantityPrice
1-9$583.99
10-24$560.63
25-99$537.27
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 23
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1WR-51
Waveguide Size 2WR-51
Length9 inches
Frequency, Min15 GHz
Frequency, Max22 GHz
Flange Type 1Square Cover
Flange Type 2Square Cover

Description