Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-51 Instrumentation Grade Straight Waveguide Section 6 Inch Length with UBR180 Flange Operating from 15 GHz to 22 GHz

Product ID: PE-W51S001-6
Product discontinued.
Search for alternative Waveguide Sections or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide Size 1WR-51
Flange Size 1R180
Waveguide Size 2WR-51
Flange Size 2R180
Length6 inches
Frequency, Min15 GHz
Frequency, Max22 GHz

Description

WR-51 Instrumentation Grade Straight Waveguide Section 6 Inch Length with R180 Flange Operating from 15 GHz to 22 GHz

PE-W51S001-6 WR-51 waveguide section is straight and is 6 inches long. This 6 inch WR-51 straight waveguide section from Pasternack is instrumentation grade and has a R180 flange. Our straight WR-51 waveguide section with R180 flange has a minimum frequency of 15 GHz and a maximum frequency of 22 GHz.

WR-51 waveguide section PE-W51S001-6 is part of over 40,000 RF, microwave and millimeter wave components. Our instrumentation grade WR-51 straight waveguide section will ship same the day as it is purchased worldwide as with our other RF parts.