Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-51 Waveguide E-Bend with UBR180 and PBR180 Flange Operating from 14.5 GHz to 22 GHz

Product ID: PEW51B003

Pricing

QuantityPrice
1-9$353.99
10-24$339.83
25-99$325.67
100-249$311.51
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Type of BendE-Bend
Waveguide Size 1WR-51
Flange Size 1UBR180
Waveguide Size 2WR-51
Flange Size 2PBR180
Frequency, Min14.5 GHz
Frequency, Max22 GHz

Description