In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-51 Instrumentation Grade Waveguide E-Bend with UBR180 Flange Operating from 15 GHz to 22 GHz

Product ID: PE-W51B001

Pricing

QuantityPrice
1-9$177.99
10-24$170.87
25-99$163.75
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Type of BendE-Bend
Waveguide Size 1WR-51
Flange Size 1None
Waveguide Size 2WR-51
Flange Size 2None
Frequency, Min15 GHz
Frequency, Max22 GHz

Description