WR-51 Waveguide Standard Gain Horn Antenna Operating From 15 GHz to 22 GHz With a Nominal 15 dBi Gain With Square Cover Flange
Product ID:
PE9853B-15
Pricing
| Quantity | Price |
| 1-4 | $787.50 |
| 5-9 | $756.00 |
| 10-24 | $724.50 |
| 25-99 | $693.00 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 12

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Waveguide Size | WR-51 |
| Frequency, Min | 15 GHz |
| Frequency, Max | 22 GHz |
Description
WR-51 Waveguide Standard Gain Horn Antenna Operating From 15 GHz to 22 GHz With a Nominal 15 dBi Gain With Square Cover Flange
PE9853B-15 WR-51 standard gain horn antenna is also known as a waveguide horn. This WR-51 standard gain horn antenna has a 15 dB nominal gain and a square cover flange. Our 15 dB WR 51 horn antenna has a minimum frequency of 15 GHz and a maximum frequency of 22 GHz.
WR-51 standard gain horn waveguide antenna PE9853B-15 has a vertical beam width of and horizontal of degrees at 3 dB. This WR51 standard gain horn antenna with 15 dB is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-51 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table