Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-51 Waveguide Antenna, 15 GHz to 22 GHz Frequency Range, 15 dBi Gain,

Product ID: PEWAN051-15

Pricing

QuantityPrice
1-4$1,470.00
5-9$1,440.60
10-24$1,411.20
25-99$1,381.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-51
Frequency, Min15 GHz
Frequency, Max22 GHz
Beam Width V32
Beam Width H32

Description