Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-51 Waveguide Antenna, 15 GHz to 22 GHz Frequency Range, 20 dBi Gain,

Product ID: PEWAN051-20

Pricing

QuantityPrice
1-4$1,540.00
5-9$1,509.20
10-24$1,478.40
25-99$1,447.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-51
Frequency, Min15 GHz
Frequency, Max22 GHz
Beam Width V17.3
Beam Width H17.5

Description