In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-51 Instrumentation Grade Waveguide H-Bend with UBR180 Flange Operating from 15 GHz to 22 GHz

Product ID: PE-W51B002
Product discontinued.
Search for alternative Waveguide Bends or contact us.

Key Specifications

Key Specifications.
Type of BendH-Bend
Waveguide Size 1WR-51
Flange Size 1None
Waveguide Size 2WR-51
Flange Size 2None
Frequency, Min15 GHz
Frequency, Max22 GHz

Description