Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-51 Waveguide Pressure Window, UG Cover and UG Grooved Flanges, Brass

Product ID: PEWGP1011

Pricing

QuantityPrice
1-4$534.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-51
Frequency, Min14.5 GHz
Frequency, Max22 GHz
Insertion Loss, Max0.25 dB
VSWR, Max1.25:1
Input Power (CW)500 Watts
Body MaterialCopper Brass
Body FinishPassivation

Description

WR-51 waveguide pressure window 14.5 GHz to 22 GHz frequency, 500 watts (CW) input power, 1.25:1 max VSWR and copper brass body

Part number PEWGP1011 waveguide vacuum window with 1.25:1 max VSWR by Pasternack is a high-grade product that satisfies demanding customers, meets stringent regulatory requirements, and ships the same day. Waveguide pressure window size WR-51 effectively seals out contaminants and other pollutants when the waveguide is pressurized. This WR-51 waveguide pressure window with 1.25:1 max VSWR is one of many dependable waveguide products that Pasternack has been providing since 1972. The copper brass passivation RF waveguide window, isolates pressurized sections from non-pressurized sections in the waveguide system and provides exceptional RF performance.

Pasternack WR 51, PEWGP1011 waveguide vacuum window's tight seal prevents impurities like dust, dirt and condensation from penetrating the pressurized waveguide system. As a trusted supplier to global engineers, we at Pasternack Enterprises promises that our copper brass passivation waveguide pressure window is a safe and reliable product that meets or exceeds your microwave engineering needs. Built tough, WR51 pressure window comes in copper brass body, passivation finish and is used in satellite communication, radar, wireless communications, test instrumentation, and other high power applications. Pasternack's expert RF and Microwave Technical Support Team is available to help you with any inquiries on copper brass passivation, WR-51, 14.5 GHz to 22 GHz waveguide frequency range, waveguide pressure window.

The well-built, PEWGP1011 WR 51 by Pasternack, is ideally suited for applications in the most challenging conditions. Pasternack Enterprises Inc's vacuum window has an operating frequency between 14.5 GHz and 22 GHz and an insertion loss of 0.25 dB Max. Manufactured to the highest international standards, our pressure window with, 500 watts (CW) input power and 1.25:1 VSWR (Max) has passed through a rigorous Quality Management System (QMS) and comes from an ISO 9001:2015 certified facility. Our waveguide pressure window with max power handling of 500 watts (CW) is used in RF testing and research institutes.

Contact our waveguide technical experts or download the PEWGP1011 product data sheet for specifications, dimensions, and CAD drawing on the 1.25:1 Max VSWR WR 51 waveguide pressure window. With a maximum insertion loss of 0.25dB and frequency range of 14.5 GHz-22 GHz, the waveguide window comes in a length of 0in, Width of 0in, Height of 0in and Weighs 0.22lbs. Order your WR-51 Size, copper brass passivation 14.5 GHz to 22 GHz Frequency, waveguide pressure window, 7 days a week, 24 hours a day using our on-line ordering system with no MOQs (minimum order quantity). We will ship your WR-51 size 0.25dB maximum Insertion loss waveguide pressure window and all your Waveguide accessories same-day via UPS or FedEx.