In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-51 Standard Gain Horn Antenna Operating from 15 GHz to 22 GHz, SMA Female Connector, 10 dBi Nominal Gain, with L Mount

Product ID: PE2WAN051-10SF

Pricing

QuantityPrice
1-9$2,040.00
10-24$1,958.40
25-99$1,876.80
100-249$1,795.20
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-51
Gain Min10
Beam Width, 3dB V51.6
Beam Width, 3dB H52.1
Frequency, Min15 GHz
Frequency, Max22 GHz

Description