Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-51 Waveguide Standard Gain Horn Antenna Operating from 15 GHz to 22 GHz with a Nominal 10 dB Gain SMA Female Input

Product ID: PE9853B/SF-10

Pricing

QuantityPrice
1-4$2,470.00
5-9$2,371.20
10-24$2,272.40
25-99$2,173.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-51
Gain Min10
Frequency, Min15 GHz
Frequency, Max22 GHz

Description