Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-51 Standard Gain Horn with 10 dBi gain, End Launch SMA Female connector

Product ID: PEWAN051-10ELSF

Pricing

QuantityPrice
1-4$2,040.00
5-9$1,958.40
10-24$1,876.80
25-99$1,795.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-51
Gain Min10
Beam Width, 3dB V51.6
Beam Width, 3dB H52.1
Frequency, Min15 GHz
Frequency, Max22 GHz

Description