Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-51 Standard Gain Horn Antenna Operating from 15 GHz to 22 GHz, End Launch SMA Female Connector, 15 dBi Nominal Gain, with L Mount

Product ID: PE2WAN051-15ELSF

Pricing

QuantityPrice
1-9$2,080.00
10-24$1,996.80
25-99$1,913.60
100-249$1,830.40
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-51
Gain Min15
Beam Width, 3dB V32
Beam Width, 3dB H31
Frequency, Min15 GHz
Frequency, Max22 GHz

Description