We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-51 Standard Gain Horn with 15 dBi gain, End Launch SMA Female connector

Product ID: PEWAN051-15ELSF

Pricing

QuantityPrice
1-4$1,940.00
5-9$1,862.40
10-24$1,784.80
25-99$1,707.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-51
Gain Min 15
Beam Width, 3dB V 32
Beam Width, 3dB H 32
Frequency, Min 15 GHz
Frequency, Max 22 GHz

Description