Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-51 Standard Gain Horn with 15 dBi gain, SMA Female connector

Product ID: PEWAN051-15SF

Pricing

QuantityPrice
1-4$2,100.00
5-9$2,016.00
10-24$1,932.00
25-99$1,848.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-51
Gain Min15
Beam Width, 3dB V32
Beam Width, 3dB H32
Frequency, Min15 GHz
Frequency, Max22 GHz

Description