Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

WR-51 Standard Gain Horn with 20 dBi gain, End Launch SMA Female connector

Product ID: PEWAN051-20ELSF

Pricing

QuantityPrice
1-4$2,030.00
5-9$1,948.80
10-24$1,867.60
25-99$1,786.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-51
Gain Min 20
Beam Width, 3dB V 17.5
Beam Width, 3dB H 17.3
Frequency, Min 15 GHz
Frequency, Max 22 GHz

Description