Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-51 Standard Gain Horn with 20 dBi gain, SMA Female connector

Product ID: PEWAN051-20SF

Pricing

QuantityPrice
1-4$2,240.00
5-9$2,150.40
10-24$2,060.80
25-99$1,971.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-51
Gain Min20
Beam Width, 3dB V17.3
Beam Width, 3dB H17.5
Frequency, Min15 GHz
Frequency, Max22 GHz

Description