Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-510 CPR510F Flange to N-Type Female Waveguide to Coax Adapter Operating From 1.45 GHz to 2.2 GHz

Product ID: PEWCA1132

Pricing

QuantityPrice
1-4$870.00
5-9$852.60
10-24$835.20
25-99$817.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-510
Coax Connector SeriesN
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency1.45 GHz
Maximum Frequency2.2 GHz
Maximum VSWR1.25:1

Description