Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-510 Waveguide Standard Gain Horn Antenna Operating From 1.45 GHz to 2.2 GHz, 10 dBi Gain with CPR-510F Flange

Product ID: PEWAN510-10

Pricing

QuantityPrice
1-4$2,590.00
5-9$2,486.40
10-24$2,382.80
25-99$2,279.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-510
Frequency, Min1.45 GHz
Frequency, Max2.2 GHz
Beam Width V55
Beam Width H55

Description