We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-510 Waveguide Standard Gain Horn Antenna Operating From 1.45 GHz to 2.2 GHz, 15 dBi Gain with N Type Female

Product ID: PEWAN510-15NF

Pricing

QuantityPrice
1-4$3,870.00
5-9$3,792.60
10-24$3,715.20
25-99$3,637.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-510
Gain Min 15
Beam Width, 3dB V 30
Beam Width, 3dB H 30
Frequency, Min 1.45 GHz
Frequency, Max 2.2 GHz

Description